JAJSC02C december 2013 – may 2023 TPS65261 , TPS65261-1
PRODUCTION DATA
This example details the design of triple synchronous step-down converter. A few parameters must be known in order to start the design process. These parameters are typically determined at the system level. For this example, we start with the following known parameters:
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Vout1 | 1.2 V |
Iout1 | 3 A |
Vout2 | 3.3 V |
Iout2 | 2 A |
Vout3 | 1.8 V |
Iout3 | 2 A |
Transient Response 1A Load Step | ±5% |
Input Voltage | 12 V normal, 4.5 V to 18 V |
Output Voltage Ripple | ±1% |
Switching Frequency | 600 kHz |