JAJSQ72B june 2014 – may 2023 TPS65262-1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage | VIN1, VIN2, VIN3 | 4.5 | 18 | V |
| LX1, LX2, LX3 (maximum withstand voltage transient <20 ns) | –0.8 | 18 | ||
| BST1, BST2, BST3 referenced to LX1, LX2, LX3 pins respectively | –0.1 | 6.8 | ||
| MODE, LEN1, LEN2, EN1, EN2, EN3, PGOOD, V7V | –0.1 | 6.3 | ||
| FB1, FB2, FB3, LFB1, LFB2, COMP1 , SS1 | –0.1 | 3 | ||
| LOUT1, LOUT2, LVIN1, LVIN2 | –0.1 | 5.5 | ||
| TA | Operating ambient temperature | –40 | 85 | °C |
| TJ | Operating junction temperature | –40 | 125 | °C |