JAJSQ72B june 2014 – may 2023 TPS65262-1
PRODUCTION DATA
PART NUMBER | DESCRIPTION | COMMENTS |
---|---|---|
TPS65261/-1 | 4.5 to 18 V, triple buck with input voltage power failure indicator | Triple buck 3-A/2-A/2-A output current, features an open-drain RESET signal to monitor input power failure, automatic power sequencing |
TPS65262 | 4.5 to 18 V, triple buck with dual adjustable LDOs | Triple buck 3-A/1-A/1-A output current, automatic power sequencing. Dual LDOs 200 mA/100 mA |
TPS65263 | 4.5 to 18 V, triple buck with I2C interface | Triple buck 3-A/2-A/2-A output current, I2C controlled dynamic voltage scaling (DVS) |
TPS65287 | 4.5 to 18 V, triple buck with power switch and push button control | Triple buck 3-A/2-A/2-A output current, up to 2.1-A USB power with overcurrent setting by external resistor, push-button control for intelligent system power-on and power-off operation |
TPS65288 | 4.5 to 18 V, triple buck with dual power switches | Triple buck 3-A/2-A/2-A output current, two USB power switches current limiting at typical 1.2 A (0.8, 1.0, 1.4, 1.6, 1.8, 2.0, and 2.2 A available with manufacture trim options) |