JAJSQ72B june 2014 – may 2023 TPS65262-1
PRODUCTION DATA
The output voltage of each buck is set with a resistor divider from the output of buck to the FB pin. TI recommends to use 1% tolerance, or better, divider resistors.
To improve efficiency at light loads, consider using larger value resistors. If the values are too high, the regulator is more sensitive to noise. Table 8-1 shows the recommended resistor values.
Output Voltage (V) | R1 (kΩ) | R2 (kΩ) |
---|---|---|
1 | 10 | 15 |
1.2 | 10 | 10 |
1.5 | 15 | 10 |
1.8 | 20 | 10 |
2.5 | 31.6 | 10 |
3.3 | 45.3 | 10 |
3.3 | 22.6 | 4.99 |
5 | 73.2 | 10 |
5 | 36.5 | 4.99 |