TA = 25°C, VIN = 12 V, VOUT1 = 1.2 V, VOUT2 = 1.8 V, VOUT3 =
3.3 V, ƒSW = 600 kHz (unless otherwise noted)
TA = 25°C, VIN = 12 V, VOUT1 = 1.2 V, VOUT2 = 1.8 V, VOUT3 =
3.3 V, ƒSW = 600 kHz (unless otherwise noted)
Figure 8-3 Buck1, Soft-Start With No Load. TA = 25°C, VIN = 12 V, VOUT1 = 1.2 V, VOUT2 = 1.8 V, VOUT3 =
3.3 V, ƒSW = 600 kHz (unless otherwise noted)
Figure 8-5 Buck2, Soft-Start With No Load
Figure 8-7 Buck3, Soft-Start With No Load
Figure 8-9 Buck1, Steady State Operation With Light Load
Figure 8-11 Buck2, Steady State Operation With Light Load
Figure 8-13 Buck3, Steady State Operation With Light Load
Figure 8-15 Buck1, Load Transient, 0.75 to 1.5 A SR = 0.25 A/µs
Figure 8-17 Buck2, Load Transient, 0.25 to 0.5 A SR = 0.25 A/µs
Figure 8-19 Buck3, Load Transient, 0.25 to 0.5 A SR = 0.25 A/µs
Figure 8-21 Buck1, Overcurrent Protection
Figure 8-23 Buck2, Overcurrent Protection
Figure 8-25 Buck3, Overcurrent Protection
Figure 8-27 Automatic Power Sequencing, MODE = EN1 = EN2 = HIGH
Figure 8-29 Automatic Power Sequencing, MODE = EN1 = HIGH, EN2 = LOW
Figure 8-31 Automatic Power Sequencing, MODE = EN2 = HIGH, EN1 = LOW![TPS65262 Thermal Signature of TPS65262EVM EVM Condition 4 Layers,
64 mm × 69 mm, TA = 30.5°C GUID-482C0AFB-BBEF-48D5-8770-66131AA8EA7E-low.gif](/ods/images/JAJSQ70D/GUID-482C0AFB-BBEF-48D5-8770-66131AA8EA7E-low.gif)
Operating at VIN = 12
V |
VOUT1 = 1.2 V/1.5 A |
|
VOUT3 = 3.3 V/0.5 A |
VOUT2 = 1.8 V/0.5 A |
|
Figure 8-33 Thermal Signature of TPS65262EVM EVM Condition 4 Layers,
64 mm × 69 mm, TA = 30.5°C
Figure 8-4 Buck1, Soft-Start With Full Load
Figure 8-6 Buck2, Soft-Start With Full Load
Figure 8-8 Buck3, Soft-Start With Full Load
Figure 8-10 Buck1, Steady State Operation With Full Load
Figure 8-12 Buck2, Steady State Operation With Full Load
Figure 8-14 Buck3, Steady State Operation With Full Load
Figure 8-16 Buck1, Load Transient, 1.5 to 2.25 A SR = 0.25 A/µs
Figure 8-18 Buck2, Load Transient, 0.5 to 0.75 A SR = 0.25A/µs
Figure 8-20 Buck3, Load Transient, 0.5 to 0.75 A SR = 0.25A/µs
Figure 8-22 Buck1, Hiccup and Recovery
Figure 8-24 Buck2, Hiccup and Recovery
Figure 8-26 Buck3, Hiccup and Recovery
Figure 8-28 Automatic Power Sequencing, MODE = EN1 = EN2 = HIGH
Figure 8-30 Automatic Power Sequencing, MODE = EN1 = HIGH, EN2 = LOW
Figure 8-32 Automatic Power Sequencing, MODE = EN2 = HIGH, EN1 = LOW![TPS65262 Thermal Signature of TPS65262EVM EVM Condition 4 Layers,
64 mm × 69 mm, TA = 30.5°C GUID-AB41DBC2-91D7-4E3C-B087-9CF86D5DA63C-low.gif](/ods/images/JAJSQ70D/GUID-AB41DBC2-91D7-4E3C-B087-9CF86D5DA63C-low.gif)
Operating at VIN = 12
V |
VOUT1 = 1.2 V/3 A |
|
VOUT3 = 3.3 V/1 A |
VOUT2 = 1.8 V/1 A |
|
Figure 8-34 Thermal Signature of TPS65262EVM EVM Condition 4 Layers,
64 mm × 69 mm, TA = 30.5°C