JAJSQ69B december 2015 – may 2023 TPS65265
PRODUCTION DATA
PART NUMBER | DESCRIPTION | COMMENTS |
---|---|---|
TPS65261, TPS65261-1 | 4.5 V to 18 V, triple bucks with input voltage power failure indicator | Triple bucks 3-A/2-A/2-A output current, features an open drain RESET signal to monitor input power failure, automatic power sequencing |
TPS65262, TPS65262-1 | 4.5 V to 18 V, triple bucks with dual adjustable LDOs | Triple bucks 3-A/1-A/1-A output current, automatic power sequencing, dual LDOs 100 mA/200 mA for TPS65262, 350 mA/150 mA for TPS65262-1 |
TPS65263 | 4.5 V to 18 V, triple bucks with I2C interface | Triple bucks 3-A/2-A/2-A output current, I2C controlled dynamic voltage scaling (DVS) |
TPS65266 | 2.7 V to 6.5 V, triple bucks | Triple bucks 3 A/2 A/2 A |