JAJSQ69B december 2015 – may 2023 TPS65265
PRODUCTION DATA
The device is designed to operate from an input voltage supply range between 4.5 V and 17 V. This input power supply must be well regulated. If the input supply is located more than a few inches from the TPS65265 converter additional bulk capacitance can be required in addition to the ceramic bypass capacitors. An electrolytic capacitor with a value of 47 μF is a typical choice.