JAJSEH9C january 2018 – may 2023 TPS65268-Q1
PRODUCTION DATA
To reduce the input ripple current, the switch clock of BUCK1 is 180° out-of-phase from the clock of BUCK2 and BUCK3. This operation enables the system to have less input current ripple to reduce the size, cost, and EMI of the input capacitors.