5 改訂履歴
Changes from D Revision (August 2017) to E Revision
- Added ROSC resistor in Figure 26Go
Changes from C Revision (August 2014) to D Revision
- Changed 「特長」の箇条書き項目を「100mA~2.7A」から「最高 2.7A」にGo
- Deleted 「概要」の 1 番目および 2 番目の段落でテキスト「標準値 100mA から約 2.7A まで」をGo
- Changed "232 kΩ" to "80.6 kΩ" in the Description for RSET in the Pin Functions table. Go
- Added IOS spec condition for RSET = 80.6 kΩ Go
- Changed from "RSET is 9.1 kΩ ≤ RLIM ≤ 232 kΩ" to "RSET is 9.1 kΩ ≤ RLIM ≤ 80.6 kΩ" in the Programming the Current-Limit Threshold section.Go
- Changed from "...adjustable 75 mA to 2.7 A" to "up to 2.7 mA..." in the Comments section of Table 2 (4 places). Go
Changes from B Revision (July 2014) to C Revision
- Updated V7V and VSYNC_LO minimum in Electrical CharacteristicsGo
- Updated transition voltage to lower than 0.4 V for clock signal amplitudeGo
Changes from A Revision (June 2014) to B Revision
Changes from * Revision (June 2014) to A Revision
- Changed Equation 3 From: ƒosc (kHz) = 41008 × R (kΩ)–0.979 To: ƒosc (kHz) = 47863 × R (kΩ)–0.988Go