JAJSHI2E June 2014 – May 2019 TPS65283 , TPS65283-1
PRODUCTION DATA.
To improve efficiency at light loads, consider using larger value resistors. If the values are too high, the regulator is more sensitive to noise. Table 4 shows the recommended resistor values. Ensure the R2 ≤ 10 kΩ.
OUTPUT VOLTAGE
(V) |
R1
(kΩ) |
R2
(kΩ) |
---|---|---|
1 | 6.8 | 10 |
1.2 | 10 | 10 |
1.5 | 15 | 10 |
1.8 | 20 | 10 |
2.5 | 31.6 | 10 |
3.3 | 45.3 | 10 |
3.3 | 22.6 | 4.99 |
5 | 73.2 | 10 |
5 | 36.5 | 4.99 |