JAJSNJ1H May 2013 – December 2021 TPS65310A-Q1
PRODUCTION DATA
COMP_STAT 0x24 | ||||||||
---|---|---|---|---|---|---|---|---|
Bit7 | Bit6 | Bit5 | Bit4 | Bit3 | Bit2 | Bit1 | Bit0 | |
Default after RESET | 0 | 0 | 0 | 0 | 0 | 1 | 1 | 0 |
Read | 0 | 0 | 0 | 0 | BUCK3-1 | BUCK3-0 | BUCK2-1 | BUCK2-0 |
Write | d.c. | d.c. | d.c. | d.c. | d.c. | d.c. | d.c. | d.c. |
Register to read back the actual BUCK2 and BUCK3 compensation settings on COMP2 and COMP3. 0x1 ≥ 0 V 0 x 2 ≥ VREG 0 x 3 ≥ open |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |