JAJSNJ1H May 2013 – December 2021 TPS65310A-Q1
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-5.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 3.3 V |
Output voltage (VLDO_OUT) | 2.5 V |
Maximum output current (IOUT) | 350 mA |