JAJSNJ1H May 2013 – December 2021 TPS65310A-Q1
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-2.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 3.8 V |
Output voltage (VBUCK2/3) | 3.3 V 1.2 V |
Maximum output current (Imax_peak) | 2 A |
Output current ripple ΔIL_PP | 300 mA |
Switching frequency (fSWBUCK2/3) | 0.98 MHz |