JAJSNJ1H May 2013 – December 2021 TPS65310A-Q1
PRODUCTION DATA
The device contains independent voltage-monitoring circuits for BUCK1–3, LDO, VIO and BOOST. The reference voltage for the voltage monitoring unit is derived from an independent bandgap. BUCKs 1–3 use separate input pins for monitoring. The monitoring circuit is implemented as a window comparator with an upper and lower threshold.
If there is a violation of the upper (only LDO [RAMP, VTCHECK], or BUCK1–3) or lower threshold (only BUCK1–3, or VIO), the device enters ERROR mode, RESN and PRESN are asserted low, the external PMOS (main system switch) is switched off, and the EC is incremented.
In TESTSTART mode, a self-test of the independent voltage monitors is performed.
In case any of the supply rails for BUCK2/3, LDO or BOOST are not used in the application, the respective VMON2/3 or VSENSE4/5 pin of the unused supply must be connected to VMON1. Alternatively, the VSENSE4 pin can also be connected directly to ground in case the LDO is not used.