JAJSNJ1H May 2013 – December 2021 TPS65310A-Q1
PRODUCTION DATA
An auxiliary, short circuit protected output supplied from DVDD is provided at the VT_REF pin. It is used as a reference for an external resistive divider to the VT pin. In case a voltage > VTTH is detected on the VT pin, the main switch (external PMOS driven by GPFET) is switched off. This functionality can be used to monitor over and under temperature (using a NTC resistor) to avoid operation below or above device specifications.
If the voltage at VT_REF falls below VVT_REF SH while the shutdown comparator is enabled, an ERROR transition occurs. The shutdown comparator is enabled in VTCHECK state, and can be turned off by SPI. Disabling the comparator saves power by also disabling the VT_REF output.