JAJSNJ1H May 2013 – December 2021 TPS65310A-Q1
PRODUCTION DATA
The peripheral transmits an FSI bit between the falling edge of CSN and the rising edge of SCK. If the SDO line is high during this time, a failure occurred in the system and the MCU must use the PWR_STAT to get the root cause. A low level of SDO indicates normal operation of the device.
The FSI bit is set when: PWR_STAT ! = 0x00, or (SYS_STAT and 0x98) ! = 0x00, or SPI_STAT ! = 0x00. The FSI is cleared when all status flags are cleared.