JAJSIR5C October 2019 – October 2023 TPS65313-Q1
PRODUCTION DATA
| POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| 6.0 | VEXTSUP | VREG External Supply (EXTSUP) range when internal circuitry is in unregulated switch-mode | 4.8 | 5.25 | V | ||
| 6.1 | VREG_OUT_SWITCH | Internal unregulated supply output in switch-mode | IVREG = 0mA to 75mA | 4.0 | 5.0 | 5.25 | V |
| 6.2 | VREG_OUT_LDO | Internal regulated supply output in LDO-mode | IVREG = 0mA to 75mA, VIN/AVIN/VIN_SAFE= 5.3V to 36V, no external supply at EXTSUP pin.(1) | 4.0 | 4.5 | 5 | V |
| 6.3 | VEXTSUP_RISE_TH | LDO-mode to switch-mode switch-over threshold for rising EXTSUP input | Measured at the EXTSUP pin, IVREG = 0mA to 75mA, VEXTSUP ramping, the device in RESET state.(1) | 4.6 | 4.7 | 4.8 | V |
| 6.4 | VEXTSUP_FALL_TH | Switch-mode to LDO-mode switch-over threshold for falling EXTSUP input | Measured at the EXTSUP pin, IVREG = 0mA to 75mA, VEXTSUP falling, the device in ACTIVE/RESET/SAFE state | 4.5 | 4.6 | 4.7 | V |