JAJSIR5C October 2019 – October 2023 TPS65313-Q1
PRODUCTION DATA
The TPS65313-Q1 device integrates three switching regulators in a small package. Depending on the load current on each regulator, at high temperature conditions, the junction temperature of the device can exceed 150°C. Therefore, understanding the device load currents and associated power dissipation early in the design cycle is critical. This section provides guidelines to calculate the device power dissipation and estimated junction temperature. To make the calculations easy, simple equations are provided. These equations should be used for approximate calculations only.