JAJSIR5C October 2019 – October 2023 TPS65313-Q1
PRODUCTION DATA
POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
3.0 | fSW_BUCK1 | Wide-VIN BUCK switching frequency | 6V ≤ VIN/AVIN/VIN_SAFE ≤ 36V | 2.0 | 2.2 | 2.4 | MHz |
3.1a | VIN | Wide-VIN BUCK supply voltage | VBUCK1 = 3.3 V | 4.0 | 36 | V | |
3.1b | VIN | Wide-VIN BUCK supply voltage | VBUCK1 = 3.6 V | 4.3 | 36 | V | |
3.2a | VBUCK1 | Wide-VIN BUCK output voltage | 3.3 | V | |||
3.2b | VBUCK1 | Wide-VIN BUCK output voltage | 3.6 | V | |||
3.3 | VBUCK1_DC_ACCURACY | Wide-VIN BUCK DC output voltage accuracy | 6 V ≤ VIN/AVIN/VIN_SAFE ≤ 18 V, measured at VSENSE1 pin(3) | –1.7 | 1.7 | % | |
3.4a | IBUCK1_LOAD | Wide-VIN BUCK load current(2) | min(VIN) ≤ VIN/AVIN/VIN_SAFE ≤ 6V (4) | Refer to Figure 9.5 |
A | ||
6 V ≤ VIN/AVIN/VIN_SAFE ≤ 18 V | 3.1 | A | |||||
3.5a | VBUCK1_RIPPLE | Wide-VIN BUCK output peak voltage ripple (0.5 × VPP), in percentage of target regulation voltage | 6 V ≤
VIN/AVIN/VIN_SAFE ≤ 18 V, IBUCK1_LOAD = 0 A to
max(IBUCK1_LOAD) (3) |
0.3 | % | ||
3.5b | VBUCK1_RIPPLE_SSM | Wide-VIN BUCK output peak voltage ripple (0.5 × VPP), in percentage of target regulation voltage, when fSW clock spread spectrum modulation is enabled | 6 V ≤
VIN/AVIN/VIN_SAFE ≤ 18 V, IBUCK1_LOAD = 0 A to
max(IBUCK1_LOAD) (3) |
0.3 | % | ||
3.6 | RDSON_HS_BUCK1 | ON resistance of high-side switch FET | VGS=4.5V, IDS = 0.7A | 150 | 250 | mΩ | |
3.7 | RDSON_LS_BUCK1 | ON resistance of low-side switch FET | VGS=4.5V, IDS = 0.7A | 80 | 150 | mΩ | |
3.10 | tSS_BUCK1 | Wide-VIN BUCK internal soft-start duration | Measured from
Wide-VIN BUCK enable event to VBUCK1 crossing its UV
threshold. CBUCK1 = 100 µF |
1 | ms | ||
3.12a | IHS_SCG_ILIM_BUCK1 | High side switch current limit for weak-short/hard-short conditions | 4 | 5.5 | 7 | A | |
3.12b | IHS_OVC_ILIM_BUCK1 | High side switch current limit for over-load conditions. | 3.8 | 5 | A | ||
3.12c | IHS_SCG_ILIM_BUCK1/IHS_OVC_ILIM_BUCK1 | Ratio between short-circuit current limit and over-load current limit for high-side switch | 1.43 | A/A | |||
3.13a | ILS_SCG_ILIM_BUCK1 | Low side
switch current limit for weak-short/hard-short conditions |
4 | 5.5 | 7 | A | |
3.13b | ILS_OVC_ILIM_BUCK1 | Low side switch current limit for over-load conditions | 3.8 | 5 | A | ||
3.13c | ILS_SCG_ILIM_BUCK1/ILS_OVC_ILIM_BUCK1 | Ratio between short-circuit current limit and over-load current limit for low-side switch | 1.43 | A/A | |||
3.14 | ILS_SINK_BUCK1 | Low side sinking current limit | -2.5 | -2 | -1.40 | A | |
3.18a | RDISCH_BUCK1 | Wide-VIN BUCK internal discharge resistance when device is in RESET state | Wide-VIN BUCK disabled, VBUCK1 = 1 V | 100 | 180 | 400 | Ω |
3.18b | RDISCH_BUCK1_OFF | Wide-VIN BUCK internal discharge resistance when device is in OFF state | Wide-VIN BUCK disabled, VBUCK1 = 1 V | 400 | 800 | 1200 | Ω |
3.19 | ∆VBUCK1_LINEREG_DC | Output voltage
line regulation NOTE: DC line regulation as output voltage change in % (∆VBUCK1 / VBUCK1 ) as VIN is changing from 6 V to 18 V |
6 V ≤ VIN/AVIN/VIN_SAFE ≤ 18 V, IBUCK1_LOAD = 1.5 A (3) | 0.1 | 0.2 | % | |
3.20 | ∆VBUCK1_LOADREG_DCWide-VIN | Output voltage load regulation NOTE: DC load regulation as output voltage change in % (∆VBUCK1 / VBUCK1 ) as IBUCK1_LOAD changes from 0A to max(IBUCK1_LOAD) | 6 V ≤ VIN/AVIN/VIN_SAFE ≤ 18 V (3) | 0.1 | 0.2 | % | |
3.21a | VBUCK1_BUCK1_LOAD_TRAN1 | Load transient regulation, in percentage of steady-state regulation voltage | 6 V ≤
VIN/AVIN/VIN_SAFE ≤ 18 V, IBUCK1_LOAD load steps: - 0.5 A to 1.5 A - 1.5 A down to 0.5 A dIBUCK1_LOAD/dt = 300 mA/μs (3) |
-3 | 3 | % | |
3.21b | VBUCK1_LOAD_TRAN2 | Load transient regulation, in percentage of steady-state regulation voltage | 6 V ≤
VIN/AVIN/VIN_SAFE ≤ 18 V, IBUCK1_LOAD load steps: - 2 A to 3.1 A dIBUCK1_LOAD/dt = 60 mA/μs (3) |
-3 | 3 | % | |
3.21c | VBUCK1_LOAD_TRAN3 | Load transient regulation, in percentage of steady-state regulation voltage | 6 V ≤
VIN/AVIN/VIN_SAFE ≤ 18 V, IBUCK1_LOAD load steps: - 3.1 A to 1 A dIBUCK1_LOAD/dt = 100 mA/μs (3) |
-3 | 3 | % | |
3.22 | tSETTLE_BUCK1 | Load transient recovery time to 1% below starting point or 1% above starting point. | Refer to 3.21a, 3.21b, and 3.21c. | 20 | µs | ||
3.24a | ηBUCK1 | Wide-VIN BUCK Efficiency | VIN/AVIN/VIN_SAFE = 13 V, VBUCK1=3.3V,
IBUCK1_LOAD = 1.5 A Other conditions covered in efficiency plot diagram |
83 | % | ||
3.26 | VBUCK1_RESTART_LEVEL | Wide-VIN BUCK output voltage level before ramp-up starts, in percentage of target regulation voltage | After wide-VIN BUCK regulator is shutdown its output voltage is discharged below this level before a new start-up event. | 45 | % |