JAJSIR5C October 2019 – October 2023 TPS65313-Q1
PRODUCTION DATA
For a diagnostic interconnect check between the DIAG_OUT pin and the analog-and-digital input pin of the MCU, the state of the DIAG_OUT pin is controlled with the MUX_OUT SPI bit in the DIAG_CTRL register. To use this mode, the MUX_CFG[1:0] bits must be set to 00b in the DIAG_CTRL register for MUX output-control mode.