JAJSIR5C October 2019 – October 2023 TPS65313-Q1
PRODUCTION DATA
The MCU ESM block monitors the system MCU error conditions signaled over the MCU_ERR input pin. The MCU_ERR pin is configurable for two different operating modes. The first mode is TMS570 mode and in this mode this pin detects an error if the low level on this pin exceeds the programmed low pulse duration. The second mode is PWM mode and in this mode this pin detects an error if a PWM input signal violates the programmed PWM low pulse and high pulse duration. For more information on the ESM, see Section 11.9.11.