JAJSIR5C October 2019 – October 2023 TPS65313-Q1
PRODUCTION DATA
POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
2.0b | fPLL_UNLOCK | Free-running PLL output clock frequency range as DC-DC converters switching frequency clock source | 2.0 | 2.2 | 2.4 | MHz | |
2.1 | fPLL_LOCK | PLL output clock frequency while synchronized to SYNC_IN input clock | 2.0 | 2.2 | 2.4 | MHz | |
2.2 | Df/f | Spread spectrum variation for internally generated and modulated around 2.2 MHz clock | Spread Spectrum type/mode for internally generated fSW clock is set through EEPROM mapped bits | 1.79 | 2.1 | 2.398 | MHz |
2.3 | fSSM_STEP_INT_OSC | Internal clock spread spectrum modulation steps | fSSM_STEP/fSW | 1.25 | % | ||
2.4 | fDITHER_STEP_SYNC | SYNC_IN input clock dithering steps for 2.2 MHz of nominal frequency(1) | fDITHER_STEP/fSYNC_IN =100 kHz / 2.2 MHz | 5 | % | ||
2.5 | fPLL_UNLOCK_ACC | PLL Clock Output accuracy when VCO is in free-running mode. | -5 | 5 | % | ||
2.6 | fPLL_LOCK_ACC | PLL Clock Output accuracy when PLL is locked to SYNC_IN input clock | -1 | 1 | % | ||
2.7 | tPLL_LOCK | PLL Lock time(2) | When SYNC_IN clock frequency changes from 0 Hz to 2.2 MHz ±5% | 100 | 150 | µs | |
2.8 | VSYNC_HIGH_THR | SYNC_IN clock input high level threshold | 1.84 | V | |||
2.9 | VSYNC_LOW_THR | SYNC_IN clock input low level threshold | 0.76 | V | |||
2.10 | DSYNC | SYNC_IN clock input duty cycle | 10 | 90 | % | ||
2.13 | fSYSCLK | System Clock Frequency | 7.6 | 8 | 8.4 | MHz | |
2.14 | fMODCLK | Internal Modulation Clock Frequency | 2.09 | 2.2 | 2.31 | MHz |