JAJSIR5C October 2019 – October 2023 TPS65313-Q1
PRODUCTION DATA
The output voltage of the BOOST converter is continuously monitored by an independent voltage-monitoring circuit, which compares the voltage against an independent band gap reference. The respective BOOST status bit is set to detected a valid BOOST Under-Voltage (UV) event, Over-Voltage (OV) event, or Over-Voltage Protection (OVP) event.