JAJSIR5C October 2019 – October 2023 TPS65313-Q1
PRODUCTION DATA
Use WD Q&A Sequence Run for WD Q&A Multi-Answer Mode to estimate the junction temperature of the device (TJ).
where
The thermal resistance of the device is highly dependent on external factors such as the PCB, housing, and thermal management. Therefore the thermal resistance should be estimated based on the actual measurements considering all the system-level parameters that influence this parameter. In this calculation example, the thermal resistance value, which is based on thermal simulation, is provided for two different PCB models with some assumptions. The values provided in this section are only for reference and are for initial estimations only.