JAJSIR5C October 2019 – October 2023 TPS65313-Q1
PRODUCTION DATA
| POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| 14.0 | VDIG_IN_HIGH | Digital input low to high threshold |
Threhold is independent of VIO. Input level > VDIG_IN_HIGH is detected as "logic-1" | 1.84 | V | ||
| 14.1 | VDIG_IN_LOW | Digital input
high to low threshold |
Threshold is independent of VIO. Input level < VDIG_IN_LOW is detected as "logic-0". | 0.76 | V | ||
| 14.2 | VDIG_IN_HYS | Digital input hysteresis (independent of VIO) | 0.1 | V | |||
| 14.3 | VDIG_OUT_H-VIO | Digital output high level with respect to VIO | IOUT = -2mA, VIO = 3.3V | 3.1 | V | ||
| 14.4 | VDIG_OUT_LOW | Digital output low level (SPI SDO) | IOUT = 2 mA | 0.2 | V | ||
| 14.5 | RPD_MCU_ERROR | Internal pull-down resistor for MCU ERROR pin | 30 | 70 | 110 | kΩ | |
| 14.6a | tMCU_ERR_PWM_DEG | MCU ERROR pin deglitch time in PWM mode | 10 | 14 | µs | ||
| 14.6b | tMCU_ERR_TMS_DEG | MCU ERROR pin deglitch time in TMS570 mode | 3 | 5 | µs | ||