JAJSIR5C October 2019 – October 2023 TPS65313-Q1
PRODUCTION DATA
POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
11.0 | VNRES_LOW | NRES low level output voltage | IEX_NRES = 5 mA, (external open-drain current) | 0 | 0.2 | V | |
11.1 | RNRES_PU | NRES internal pull-up resistance to VIO | The device in normal operation and no VIO over-voltage condition | 2.4 | 6.8 | kΩ | |
11.3 | tNRES_EXT | NRES extension time | Set through NRES_EXT [1:0] bits in DEV_CFG4 configuration register | 2 | 32 | ms | |
11.4 | VNRES_IN_TH | NRES input read-back logic ‘1’ threshold | 325 | 400 | 475 | mV | |
11.5 | tNRES_ERR_DEG | NRES read-back error de-glitch time(1) | 3 | 5 | µs |