JAJSIR5C October 2019 – October 2023 TPS65313-Q1
PRODUCTION DATA
The EXT_VSENSE1 and EXT_VSENSE2 pins can be used to monitor UV or OV on any external supply rails in the system. The nominal voltage level at the pins is required to be set to 0.8 V by the external resistor divider. High precision resistors are required for the voltage divider because of the narrow range of the detection threshold. Use a 100-nF, X7R-type filter capacitor to filter the high frequency noise on this pin. In case of an UV or OV event on these pins, the corresponding SPI status bit is set and the device goes to the RESET state. Depending on the orderable part number used in the application, these monitoring pins are enabled during start-up or can be enabled through the SPI PWR_CTRL register. For more information on the functionality of these pins, see Section 11.10.
If these two pins are not used in the application, connect these pins to ground.