JAJSIR5C October 2019 – October 2023 TPS65313-Q1
PRODUCTION DATA
The 4-bit WD question, WD_QUESTION[3:0], is generated by 4-bit Markov chain process. A Markov chain is a stochastic process with Markov property, which means that state changes are probabilistic, and the future state depends only on the current state. The valid and complete WD answer sequence for each WD Q&A mode is as follows:
The WD question value is latched in the WD_QUESTION[3:0] bits of the WDT_QUESTION_VALUE register and can be read out at any time.
| QUESTION IN WD_QUESTION_VALUE REGISTER | WD ANSWER BYTES (EACH BYTE TO BE WRITTEN INTO WDT_ANSWER REGISTER) | |||
|---|---|---|---|---|
| WD_ANSWER_RESP_3 | WD_ANSWER_RESP_2 | WD_ANSWER_RESP_1(1) | WD_ANSWER_RESP_0 | |
| WD_QUESTION | WD_ANSW_CNT[1:0] 11b | WD_ANSW_CNT[1:0] 10b | WD_ANSW_CNT[1:0] 01b | WD_ANSW_CNT[1:0] 00b |
| 0x0 | 0xFF | 0x0F | 0xF0 | 0x00 |
| 0x1 | 0xB0 | 0x40 | 0xBF | 0x4F |
| 0x2 | 0xE9 | 0x19 | 0xE6 | 0x16 |
| 0x3 | 0xA6 | 0x56 | 0xA9 | 0x59 |
| 0x4 | 0x75 | 0x85 | 0x7A | 0x8A |
| 0x5 | 0x3A | 0xCA | 0x35 | 0xC5 |
| 0x6 | 0x63 | 0x93 | 0x6C | 0x9C |
| 0x7 | 0x2C | 0xDC | 0x23 | 0xD3 |
| 0x8 | 0xD2 | 0x22 | 0xDD | 0x2D |
| 0x9 | 0x9D | 0x6D | 0x92 | 0x62 |
| 0xA | 0xC4 | 0x34 | 0xCB | 0x3B |
| 0xB | 0x8B | 0x7B | 0x84 | 0x74 |
| 0xC | 0x58 | 0xA8 | 0x57 | 0xA7 |
| 0xD | 0x17 | 0xE7 | 0x18 | 0xE8 |
| 0xE | 0x4E | 0xBE | 0x41 | 0xB1 |
| 0xF | 0x01 | 0xF1 | 0x0E | 0xFE |
Figure 11-19 WD Expected Answer Generation| NUMBER OF WD ANSWERS | ACTION | WD STATUS BITS IN WDT_STATUS REGISTER | COMMENTS | ||||
|---|---|---|---|---|---|---|---|
| RESPONSE WINDOW 1 |
RESPONSE WINDOW 2 |
ANSW_ERR | ANSW_EARLY | SEQ_ERR | TIME_OUT | ||
| 0 answer | 0 answer | -New WD cycle starts after the end of RESPONSE WINDOW 2 -Increment WD failure counter -New WD cycle starts with the same WD question |
0b | 0b | 1b | 1b | No answers |
| 0 answer | 4 INCORRECT answer | -New WD cycle starts after the 4th WD answer -Increment WD failure counter -New WD cycle starts with the same WD question |
1b | 0b | 1b | 0b | Total WD_ANSW_CNT[1:0] = 4 |
| 0 answer | 4 CORRECT answer | -New WD cycle starts after the 4th WD answer -Increment WD failure counter -New WD cycle starts with the same WD question |
0b | 0b | 1b | 0b | Total WD_ANSW_CNT[1:0] = 4 |
| 0 answer | 1 CORRECT answer | -New WD cycle starts after the end of RESPONSE WINDOW 2 -Increment WD failure counter -New WD cycle starts with the same WD question |
0b | 0b | 1b | 1b | Less than 3 CORRECT ANSWER in RESPONSE WINDOW 1 and 1 CORRECT ANSWER in RESPONSE WINDOW 2 (Total WD_ANSW_CNT[1:0] < 4) |
| 1 CORRECT answer | 1 CORRECT answer | ||||||
| 2 CORRECT answer | 1 CORRECT answer | ||||||
| 0 answer | 1 INCORRECT answer | -New WD cycle starts after the end of RESPONSE WINDOW 2 -Increment WD failure counter -New WD cycle starts with the same WD question |
1b | 0b | 1b | 1b | Less than 3 CORRECT ANSWER in RESPONSE WINDOW 1 and 1 INCORRECT ANSWER in RESPONSE WINDOW 2 (Total WD_ANSW_CNT[1:0] < 4) |
| 1 CORRECT answer | 1 INCORRECT answer | ||||||
| 2 CORRECT answer | 1 INCORRECT answer | ||||||
| 0 answer | 4 CORRECT answer | -New WD cycle starts after the 4th WD answer -Increment WD failure counter -New WD cycle starts with the same WD question |
0b | 0b | 1b | 0b | Less than 3 CORRECT ANSWER in WIN1 and more than 1 CORRECT ANSWER in RESPONSE WINDOW 2 (Total WD_ANSW_CNT[1:0] = 4) |
| 1 CORRECT answer | 3 CORRECT answer | ||||||
| 2 CORRECT answer | 2 CORRECT answer | ||||||
| 0 answer | 4 INCORRECT answer | -New WD cycle starts after the 4th WD answer -Increment WD failure counter -New WD cycle starts with the same WD question |
1b | 0b | 1b | 0b | Less than 3 CORRECT ANSWER in RESPONSE WINDOW 1 and more than 1 INCORRECT ANSWER in RESPONSE WINDOW 2 (Total WD_ANSW_CNT[1:0] = 4) |
| 1 CORRECT answer | 3 INCORRECT answer | ||||||
| 2 CORRECT answer | 2 INCORRECT answer | ||||||
| 0 answer | 3 CORRECT answer | -New WD cycle starts after the end of RESPONSE WINDOW 2 -Increment WD failure counter -New WD cycle starts with the same WD question |
0b | 0b | 1b | 1b | Less than 3 INCORRECT ANSWER in RESPONSE WINDOW 1 and more than 1 CORRECT ANSWER in RESPONSE WINDOW 2 (Total WD_ANSW_CNT[1:0] < 4) |
| 1 INCORRECT answer | 2 CORRECT answer | -New WD cycle starts after the end of RESPONSE WINDOW 2 -Increment WD failure counter -New WD cycle starts with the same WD question |
1b | 0b | 1b | 1b | |
| 2 INCORRECT answer | 1 CORRECT answer | ||||||
| 0 answer | 3 INCORRECT answer | -New WD cycle starts after the end of RESPONSE WINDOW 2 -Increment WD failure counter -New WD cycle starts with the same WD question |
1b | 0b | 1b | 1b | Less than 3 INCORRECT ANSWER in RESPONSE WINDOW 1 and more than 1 INCORRECT ANSWER in RESPONSE WINDOW 2 (Total WD_ANSW_CNT[1:0] < 4) |
| 1 INCORRECT answer | 2 INCORRECT answer | ||||||
| 2 INCORRECT answer | 1 INCORRECT answer | ||||||
| 0 answer | 4 CORRECT answer | -New WD cycle starts after the 4th WD answer -Increment WD failure counter -New WD cycle starts with the same WD question |
0b | 0b | 1b | 0b | Less than 3 INCORRECT ANSWER in RESPONSE WINDOW 1 and more than 1 CORRECT ANSWER in RESPONSE WINDOW 2 (Total WD_ANSW_CNT[1:0] = 4) |
| 1 INCORRECT answer | 3 CORRECT answer | 1b | 0b | 1b | 0b | ||
| 2 INCORRECT answer | 2 CORRECT answer | ||||||
| 0 answer | 4 INCORRECT answer | -New WD cycle starts after the 4th WD answer -Increment WD failure counter -New WD cycle starts with the same WD question |
1b | 0b | 1b | 0b | Less than 3 INCORRECT ANSWER in RESPONSE WINDOW 1 and more than 1 INCORRECT ANSWER in RESPONSE WINDOW 2 (Total WD_ANSW_CNT[1:0] = 4) |
| 1 INCORRECT answer | 3 INCORRECT answer | ||||||
| 2 INCORRECT answer | 2 INCORRECT answer | ||||||
| 3 CORRECT answer | 0 answer | -New WD cycle starts after the end of RESPONSE WINDOW 2 -Increment WD failure counter -New WD cycle starts with the same WD Question |
0b | 0b | 0b | 1b | Less than 4 CORRECT ANSW in RESPONSE WINDOW 1 and more than 0 ANSWER in RESPONSE WINDOW 2 (Total WD_ANSW_CNT[1:0] < 4) |
| 2 CORRECT answer | 0 answer | 0b | 0b | 1b | 1b | ||
| 1 CORRECT answer | 0 answer | ||||||
| 3 CORRECT answer | 1 CORRECT answer | -New WD cycle starts after the 4th WD answer -Decrement WD failure counter -New WD cycle starts with a new WD question |
0b | 0b | 0b | 0b | CORRECT SEQUENCE |
| 3 CORRECT answer | 1 INCORRECT answer | -New WD cycle starts after the 4th WD answer -Increment WD failure counter -New WD cycle starts with the same WD question |
1b | 0b | 0b | 0b | Total WD_ANSW_CNT[1:0] = 4 |
| 3 INCORRECT answer | 0 answer | -New WD cycle starts after the end of RESPONSE WINDOW 2 -Increment WD failure counter -New WD cycle starts with the same WD question |
1b | 0b | 0b | 1b | Total WD_ANSW_CNT[1:0] < 4 |
| 3 INCORRECT answer | 1 CORRECT answer | -New WD cycle starts after the 4th WD answer -Increment WD failure counter -New WD cycle starts with the same WD question |
1b | 0b | 0b | 0b | Total WD_ANSW_CNT[1:0] = 4 |
| 3 INCORRECT answer | 1 INCORRECT answer | -New WD cycle starts after the 4th WD answer -Increment WD failure counter -New WD cycle starts with the same WD question |
1b | 0b | 0b | 0b | Total WD_ANSW_CNT[1:0] = 4 |
| 4 CORRECT answer | Not applicable | -New WD cycle starts after the 4th WD answer -Increment WD failure counter -New WD cycle starts with the same WD question |
0b | 1b | 0b | 0b | |
| 3 CORRECT answer + 1 INCORRECT answer | Not applicable | -New WD cycle starts after the 4th WD answer -Increment WD failure counter -New WD cycle starts with the same WD question |
1b | 1b | 0b | 0b | 4 CORRECT or INCORRECT ANSWER in RESPONSE WINDOW 1 |
| 2 CORRECT answer + 2 NCORRECT answer | Not applicable | ||||||
| 1 CORRECT answer + 3 NCORRECT answer | Not applicable | ||||||
| NUMBER OF WD ANSWERS AND TIMING | ACTION | WD STATUS BITS IN WDT_STATUS REGISTER | ||||
|---|---|---|---|---|---|---|
| CLOSE WINDOW | OPEN WINDOW | ANSW_ERR | ANSW_EARLY | SEQ_ERR | TIME_OUT | |
| 0 answer | 0 answer | -New WD cycle starts after the end of WIN2 -Increment WD failure counter -New WD cycle starts with the same WD question |
0b | 0b | 0b | 1b |
| 1 CORRECT answer | 0 answer | -New WD cycle starts after the end of RESPONSE WINDOW 1 -Increment WD failure counter -New WD cycle starts with the same WD question |
0b | 1b | 0b | 0b |
| 1 INCORRECT answer | 0 answer | -New WD cycle starts after the end of RESPONSE WINDOW 1 -Increment WD failure counter -New WD cycle starts with the same WD question |
1b | 1b | 0b | 0b |
| 0 answer | 1 CORRECT answer | -New WD cycle starts after the end of RESPONSE WINDOW 2 -Decrement WD failure counter -New WD cycle starts with the same WD question |
0b | 0b | 0b | 0b |
| 0 answer | 1 INCORRECT answer | -New WD cycle starts after the end of RESPONSE WINDOW 2 -Increment WD failure counter -New WD cycle starts with the same WD question |
1b | 0b | 0b | 0b |
The watchdog status bits (ANSW_ERR, ANSW_EARLY, SEQ_ERR, and TIME_OUT) in the WDT_STATUS register are updated at the end of each WD cycle. Read access to the WDT_STATUS register during an active WD cycle returns the status of previous WD cycle and clears the WD status bits.