Figure 11-36 shows an overview of a
complete 24-bit SPI frame with the CRC field. Figure 11-37 shows an overview of a
complete 16-bit SPI frame without the CRC field.
The SPI master device (MCU) and SPI slave device (TPS65313-Q1)
sample the received data on the falling SCK edge and transmit data on the
rising SCK edge.
Figure 11-36 SPI Timing (24-Bit With CRC Field)
The SPI master device (MCU) and SPI slave device (TPS65313-Q1)
sample the received data on the falling SCK edge and transmit data on the
rising SCK edge.
Figure 11-37 SPI Timing (16-Bit Without CRC Field)