JAJSIR5C October 2019 – October 2023 TPS65313-Q1
PRODUCTION DATA
The analog built-in self-test (ABIST) is a set of diagnostic functions for critical analog monitoring and protection functions that follow:
The ABIST is activated in each device power-up event before the regulated supplies are enabled or during an NRES extension when the device is in the RESET state. The ABIST can also be activated by the system MCU when the device is in one of the other operating states (DIAGNOSTIC, ACTIVE, or SAFE state).
The ABIST diagnostic test of each comparator includes two pulse responses. This test does not include the deglitch function and the respective status bits which are covered by the LBIST.