JAJSIR5C October 2019 – October 2023 TPS65313-Q1
PRODUCTION DATA
When the WAKE signal is greater than its detection threshold (4.6 V, typical) for more than its deglitch time (130 μs, typical), a valid WAKE signal is detected. The signal is internally latched (WAKE_L bit) and the device starts its power-up sequence. After the device is powered on, even if a high on the WAKE pin is removed, the device is still active. If the wake latch (WAKE_L bit) is cleared and the WAKE signal is low, the device goes to the OFF state. For more information on the WAKE pin, see Section 11.14.