JAJSIR5C October 2019 – October 2023 TPS65313-Q1
PRODUCTION DATA
To perform a diagnostic interconnect check at the digital input pins (the MCU_ERR, NCS, SDI, and SCK pins), the MUX_CFG[1:0] bits in the DIAG_CTRL register must be set to 11b for device interconnect mode. Use the INT_CON[2:0] bits in the DIAG_CTRL register to select which of these digital inputs are multiplexed to the DIAG_OUT pin.
A diagnostic check at the SDO digital-output pin is also possible in DMUX mode. This check uses the sequence that follows:
During this SPI_SDO output buffer check, the SPI_SDO input buffer is observed on the DIAG_OUT pin.