SLVSA08A February 2010 – September 2015 TPS657052
PRODUCTION DATA.
The device is optimized to be powered from single-cell Lithium battery. The input supply is required to stay above UVLO threshold without shutting down DC-DC converters. Power input pins of each regulator should be properly bypassed through ceramic capacitors that work best when placed close to the input pins as close as possible.