JAJSFE5C October 2009 – May 2018 TPS65720 , TPS65721
PRODUCTION DATA.
GPIO_SSC | B7 | B6 | B5 | B4 | B3 | B2 | B1 | BO |
---|---|---|---|---|---|---|---|---|
Bit name and function | GPIO3 | GPIO2 | GPIO1 | GPIO0 | ||||
Default | 0 | 0 | 0 | 0 | 1 | 1 | 1 | 1 |
Default value loaded by: | UVLO/R | UVLO/R | UVLO/R | UVLO/R | ||||
Read/write | R | R | R | R/W | R | R | R | R/W |
Bit 3 | GPIO3:
0 = data in input buffer / actively pulled low when configured as an output or LED driver enabled 1 = data in input buffer / high impedance when configured as an output or LED driver |
Bit 2 | GPIO2:
0 = data in input buffer / actively pulled low when configured as an output or LED driver enabled 1 = data in input buffer / high impedance when configured as an output or LED driver |
Bit 1 | GPIO1:
0 = data in input buffer / actively pulled low when configured as an output 1 = data in input buffer / high impedance when configured as an output |
Bit 0 | GPIO0:
0 = data in input buffer / actively pulled low when configured as an output 1 = data in input buffer / high impedance when configured as an output |