JAJSFE5C October 2009 – May 2018 TPS65720 , TPS65721
PRODUCTION DATA.
このデバイスは小さなインダクタとコンデンサを使用できるため、ソリューションを小型化できます。TPS65720はDC/DCコンバータで最大200mAの出力電流を供給でき、TPS657201、TPS657202、TPS65721は最大400mAを供給できます。
また、TPS6572xには200mA LDOが1つ搭載されています。このLDOは1.8V~5.6Vの入力電圧範囲で動作し、降圧コンバータの出力から、またはシステム電圧から直接給電を受けることができます。
TPS65720、TPS657201、TPS657202は小型の25ボール、2mm×2mm、0.4mmボール・ピッチのウェハー・チップ・スケール・パッケージ(DSBGA)または4mm×4mm、0.4mmピッチのWQFNパッケージ(TPS65721)で供給されます。