JAJSFE5C October 2009 – May 2018 TPS65720 , TPS65721
PRODUCTION DATA.
PART NUMBER(1) | SIZE FOR DSBGA PACKAGE | OPTION |
---|---|---|
TPS65720 | D = 2105 μm ±25 μm
E = 2105 μm ±25 μm |
DCDC1 externally adjustable
LDO1 default 1.85 V AC input current limit = 500 mA |
TPS657201 | D = 2105 μm ±25 μm
E = 2105 μm ±25 μm |
DCDC1 default 1.85 V
LDO1 default 1.85 V analog multiplexer (TS_OUT) AC input current limit = 500 mA |
TPS657202 | D = 2105 μm ±25 μm
E = 2105 μm ±25 μm |
DCDC1 default 1.90 V
LDO1 default 2.85 V analog multiplexer (TS_OUT) AC input current limit = 100 mA |
TPS65721 | — | DCDC1 externally adjustable
LDO1 externally adjustable AC input current limit = 500 mA |