JAJSFE5C October 2009 – May 2018 TPS65720 , TPS65721
PRODUCTION DATA.
CHGSTATUS | B7 | B6 | B5 | B4 | B3 | B2 | B1 | BO |
---|---|---|---|---|---|---|---|---|
Bit name and function | TS_HOT | TS_COLD | OVP | CH_ACTIVE | CH_PGOOD | CH_THLOOP | ||
Default | x | x | x | 0 | x | x | x | 0 |
Default value loaded by: | ||||||||
Read/write | R | R | R | R | R | R | R | R |
Bit 7 | TS_HOT:
0 = battery temperature is below high temperature threshold (45°C/50°C/55°C/60°C). 1 = battery temperature is above high temperature threshold (45°C/50°C/55°C/60°C). |
Bit 6 | TS_COLD:
0 = battery temperature is above low temperature threshold (0°C/5°C/10°C/15°C) 1 = battery temperature is below low temperature threshold (0°C/5°C/10°C/15°C) |
Bit 5 | OVP:
0 = Input overvoltage protection is not active (VAC<6.6 V) 1 = Input overvoltage protection is active (VAC>6.6 V) |
Bit 3 | CH_ACTIVE:
0 = charger is not active 1 = charger is charging the battery |
Bit 2 | CH_PGOOD:
0 = no input voltage at pin AC or voltage not inside the voltage range for changing 1 = power source is present and in the range valid for charging |
Bit 1 | CH_THLOOP:
0 = thermal loop or DPPM not active 1 = thermal loop or DPPM active, charge current is reduced due to thermal loop, low input voltage or system load. |