JAJSFE5C October 2009 – May 2018 TPS65720 , TPS65721
PRODUCTION DATA.
CHGCONFIG1 | B7 | B6 | B5 | B4 | B3 | B2 | B1 | BO |
---|---|---|---|---|---|---|---|---|
Bit name and function | I_PRE1 | I_PRE0 | ICH_SCL1 | ICH_SCL0 | I_TERM1 | I_TERM0 | ||
Default
For TPS65720, TPS657201, TPS657202 |
0 | 1 | 0 | 1 | 0 | 1 | 0 | 0 |
Default for TPS65721 | 0 | 1 | 1 | 1 | 0 | 1 | 1 | 1 |
Default value loaded by: | UVLO/R | UVLO/R | UVLO/R | UVLO/R | UVLO/R | UVLO/R | ||
Read/write | R/W | R/W | R/W | R/W | R/W | R/W | R | R |
Bit 7..6 | I_PRE1..I_PRE0 (Pre-charge current factor):
00 = 5% of value defined with ICH_SCL1, ICH_SCL0 01 = 10% of value defined with ICH_SCL1, ICH_SCL0 10 = 15% of value defined with ICH_SCL1, ICH_SCL0 11 = 20% of value defined with ICH_SCL1, ICH_SCL0 |
Bit 5..4 | ICH_SCL1..ICH_SCL0 (charge current scaling factor):
00 = 25% of value defined with ISET resistor; safety timer will time out at 2x SFTY_TMR[0,1] 01 = 50% of value defined with ISET resistor; safety timer runs at its nominal time defined in SFTY_TMR[0,1] 10 = 75% of value defined with ISET resistor; safety timer will time out at 0.66x SFTY_TMR[0,1] 11 = 100% of value defined with ISET resistor; safety timer will time out at 0.5x SFTY_TMR[0,1] |
Bit 3..2 | I_TERM1..I_TERM0 (termination current scaling factor):
00 = 5% of value defined with ICH_SCL1, ICH_SCL0 01 = 10% of value defined with ICH_SCL1, ICH_SCL0 10 = 15% of value defined with ICH_SCL1, ICH_SCL0 11 = 20% of value defined with ICH_SCL1, ICH_SCL0 |