JAJSEF7G December 2014 – February 2019 TPS659037
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Input filtering capacitance (C29, C30, C31, C32, C33, C34) | Connected from LDOx_IN to GND. Shared input tank capacitance (depending on platform requirements) | 0.6 | 2.2 | µF | |||
Output filtering capacitance (C35, C36, C37, C38, C45, C46, C47)(4) | Connected from LDOx_OUT to GND (Except LDO9) | 0.6 | 2.2 | 2.7 | µF | ||
LDO9 Output filtering capacitance (C44)(4) | Connected from LDO9_OUT to GND | 0.6 | 2.2 | 2.7 | µF | ||
Connected from LDO9_OUT to GND. LDO9 configured in BYPASS MODE (LDO9_CTRL.LDO_PYPASS_EN = 1) | 0.6 | 1 | 1.2 | ||||
CESR | Filtering capacitor ESR | < 100 kHz | 20 | 100 | 600 | mΩ | |
1 MHz ≤ f ≤ 10 MHz | 1 | 10 | 20 | mΩ | |||
VLDOx | Input voltage, LDOx | LDO1, LDO2 | 0.9 V ≤ VO ≤ 2.15 V | 1.2 | VVCC1 | V | |
2.2 V ≤ VO ≤ 3.3 V | 1.2 | 5.25 | |||||
LDOLN, LDO3, LDO4 | 0.9 V ≤ VO ≤ 2.15 V | 1.75 | VVCC1 | ||||
2.2 V ≤ VO ≤ 3.3 V | 1.75 | 5.25 | |||||
LDO9 | 0.9 V ≤ VO ≤ 1.75 V | 1.75 | VVCC1 | ||||
1.8 V ≤ VO ≤ 3.3 V | 1.75 | 5.25 | |||||
Bypass Mode | 1.75 | 3.6 | |||||
VLDOUSB1 | Input voltage, LDOUSB1 | LDOUSB – From LDOUSB_IN1 | 0.9 V ≤ VO ≤ 2.15 V | 3.6 | VVCC1 | V | |
2.2 V ≤ VO ≤ 3.3 V | 3.6 | 5.25 | |||||
VLDOUSB2 | Input voltage, LDOUSB2 | LDOUSB – From LDOUSB_IN2 | 0.9 V ≤ VO ≤ 2.15 V | 4.3 | VVCC1 | V | |
2.2 V ≤ VO ≤ 3.3 V | 4.3 | 5.25 | |||||
VI(VCC1) | Input voltage, VCC1 | VCC1 – Used for internal power supply | 3.135 | 3.8 | 5.25 | V | |
VO(LDOx) | LDO output voltage programmable(1) (except LDOVRTC and LDOVANA) | VO(LDOx) < VLDOx – VDROPOUT(LDOx) | 0.9 | 3.3 | V | ||
Step size | 50 | mV | |||||
TDCOV(LDOx) | Total DC output voltage accuracy, including voltage references, DC load/line regulations, process and temperature | All LDOs except LDO3, LDO4, LDOVANA, and LDOVRTC | 0.99 × VO(LDOx) –0.014 | 1.006 × VO(LDOx) + 0.014 | V | ||
LDO3, LDO4: IO = 200 mA | 0.99 × VO(LDOx) –0.014 | 1.006 × VO(LDOx) + 0.014 | |||||
LDO3, LDO4: 200 mA < IO ≤ 300 mA | 0.99 × VOUT(LDOx) – 0.018 | 1.006 × VOUT(LDOx) + 0.018 | |||||
LDOVRTC_OUT | 1.726 | 1.8 | 1.85 | ||||
LDOVANA_OUT | 2.002 | 2.093 | 2.119 | ||||
VDROPOUT(LDOx) | Dropout voltage(2) | LDO1, LDO2: IO = IOmax | 150 | mV | |||
LDO3, LDO4: IO = 200 mA | 290 | ||||||
LDO3, LDO4: IO = IOmax | 550 | ||||||
LDO9: IO = IOmax | 230 | ||||||
LDOLN: IO = IOmax | 150 | ||||||
LDOLN: IO = 100 mA (Functional, not low-noise performance) | 290 | ||||||
LDOUSB – From LDOUSB_IN1: IO = IOmax | 200 | ||||||
LDOUSB – From LDOUSB_IN2: IO = IOmax | 900 | ||||||
VDROPOUT(LDOx) | Dropout voltage, internal LDOs | LDOVRTC, LDOVANA: IO = IOmax | 150 | mV | |||
IO(LDOx) | Output current | LDO1, LDO2 | 300 | mA | |||
LDO3, LDO4 | 300 | ||||||
LDO9, LDOLN | 50 | ||||||
LDOUSB | 100 | ||||||
IO(LDOx_int) | Output current, internal LDOs | LDOVANA | 10 | mA | |||
LDOVRTC | 25 | ||||||
LDO inrush current | LDO1, LDO2 | 500 | mA | ||||
IL(LDOx) | LDO current limitation | LDO1, LDO2 | 380 | 600 | 1800 | mA | |
LDO3, LDO4 | 400 | 650 | 1300 | ||||
LDO9 | 120 | 200 | 400 | ||||
LDOUSB | 120 | 250 | 600 | ||||
LDOLN | 150 | 325 | 740 | ||||
LDOVANA | 100 | 250 | 400 | ||||
LDOVRTC | 55 | 250 | 400 | ||||
ΔVO(ΔVI)(DC) | DC load regulation, ΔVO | LDO1, LDO2: IO = 0 to IOmax at pin | 4 | 16 | mV | ||
LDO3, LDO4: 0 to 200 mA at pin | 4 | 14 | |||||
LDO3, LDO4: IO = 0 to IOmax at pin | 4 | 18 | |||||
All other LDOs: IO = 0 to IOmax at pin | 4 | 14 | |||||
ΔVO(DVI)(DC) | DC line regulation, except VRTC,
ΔVO / VO |
VI = VImin to VImax, IO = IOmax | 0.1% | 0.2% | |||
VSYS = VSYSmin to VSYSmax, IO = IOmax. VI constant (LDO preregulated), VO ≤ 2.2 V | 0.3% | 0.75% | |||||
DC line regulation on LDOVRTC, ΔVO/VO | VSYS = VSYSmin to VSYSmax, IO = IOmax | 1% | |||||
Bypass resistance of LDO9 | VI ≥ 2.7 V, programmed to BYPASS | 4.2 | Ω | ||||
ton | Turnon time | IO = 0, VO = 0.1 V up to VOmin | 100 | 500 | µs | ||
toff | Turnoff time (except VRTC ) | IO = 0, VO down to 10% × VO | 250 | 500 | μs | ||
RDIS | Pulldown discharge resistance at LDO output, except LDOVRTC | OFF mode, pull down enabled and LDO disabled. Also applies to bypass mode | 30 | 125 | Ω | ||
Power-supply ripple rejection, LDO1, LDO2 | ƒ = 217 Hz, IO = IOmax | 55 | 90 | dB | |||
ƒ = 50 kHz, IO = IOmax | 28 | 45 | |||||
ƒ = 1 MHz, IO = IOmax | 25 | 35 | |||||
Power-supply ripple rejection, LDO3, LDO4,LDO9, LDOUSB | LDO9, LDOUSB: ƒ = 217 Hz, IO = IOmax | 55 | 90 | dB | |||
LDO3, LDO4: ƒ = 217 Hz, IO = IOmax | 50 | 60 | |||||
LDO3, LDO4: ƒ = 217 Hz, IO = 200 mA | 55 | 90 | |||||
All other LDOs: ƒ = 50 kHz, IO = IOmax | 20 | 45 | |||||
All other LDOs: ƒ = 1 MHz, IO = IOmax | 20 | 35 | |||||
Power-supply ripple rejection, LDOLN | ƒ = 217 Hz, IO = IOmax | 55 | 90 | dB | |||
ƒ = 50 kHz, IO = IOmax | 25 | 45 | |||||
ƒ = 1 MHz, IO = IOmax | 25 | 35 | |||||
IQ(off) | Quiescent-current off mode | For all LDOs, T = 27°C | 0.1 | µA | |||
For all LDOs, T ≥ 85°C | 0.2 | ||||||
IQ(on) | Quiescent-current LDO ON mode | IL = 0 mA (LDO1, LDO2), 0.9 V ≤ VO ≤ 3.3 V, VO(LDOx) < VLDOx – VDROPOUT(LDOx) | 39 | 70 | µA | ||
IL = 0 mA (LDO3, LDO4, LDO9), VO(LDOx) < VLDOx – VDROPOUT(LDOx) | 36 | 47 | |||||
IL = 0 mA (LDOLN) , VO ≤ 1.8 V, VO(LDOx) < VLDOx – VDROPOUT(LDOx) | 140 | 190 | |||||
IL = 0 mA (LDOLN) , VO > 1.8 V, VO(LDOx) < VLDOx – VDROPOUT(LDOx) | 180 | 210 | |||||
IL = 0 mA (LDOUSB) – IN1, VO(LDOx) < VLDOx – VDROPOUT(LDOx) | 45 | 65 | |||||
IL = 0 mA (LDOUSB) – IN2, VO(LDOx) < VLDOx – DV(LDOx) | 18 | 25 | |||||
αQ | Quiescent current coefficient, LDO ON mode(3) | IO < 100 µA | 4% | ||||
100 µA ≤ IO < 1 mA | 2% | ||||||
IO ≥ 1 mA | 1% | ||||||
ΔVO(ΔIO)(T) | Transient load regulation ΔVO | All LDOs except LDO3, LDO4, LDO9, LDOLN: ON mode, IO = 10 mA to IOmax / 2, tr = tf = 1 µs | –25 | 25 | mV | ||
LDO9, LDOLN: ON mode, IO = 1 mA to IOmax /2, tr = tf = 1 µs | –25 | 25 | |||||
LDO3, LDO4: ON mode, IO = 10 mA to 100 mA, tr = tf = 1 µs | –25 | 25 | |||||
LDO3, LDO4: ON mode, IO = 10 mA to IOmax / 2, tr = tf = 1 µs | –40 | 25 | |||||
ON mode, IO = 100 µA to IOmax / 2, tr = tf = 1 µs | –50 | 33 | |||||
ΔVO(ΔVI)(T) | Transient line regulation, ΔVO / VO | VI step = 600 mVPP, tr = tf = 10 µs | 0.25% | 0.5% | |||
VSYS step = 600 mVPP, tr = tf = 10 µs. VI constant (LDO preregulated), VO ≤ 2.2 V | 0.8% | 1.6% | |||||
Noise (except LDOLN) | 100 Hz < ƒ ≤ 10 kHz | 5000 | 8000 | nV/√Hz | |||
10 kHz < ƒ ≤ 100 kHz | 1250 | 2500 | |||||
100 kHz < ƒ ≤ 1 MHz | 150 | 300 | |||||
ƒ > 1 MHz | 250 | 500 | |||||
Noise (LDOLN) | 100 Hz < ƒ ≤ 5 kHz, IO = 50 mA, VO ≤ 1.8 V | 400 | 500 | nV/√Hz | |||
5 kHz < ƒ ≤ 400 kHz, IO = 50 mA, VO ≤ 1.8 V | 62 | 125 | |||||
400 kHz < ƒ ≤ 10 MHz, IO = 50 mA, VO ≤ 1.8 V | 25 | 50 | |||||
Ripple | LDO1, LDO2, ripple (from internal charge pump) | 5 | mVPP |