JAJSEF7G December 2014 – February 2019 TPS659037
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Hot-die temperature threshold | Rising threshold, THERM_HD_SEL[1:0] = 00 | 104 | 117 | 129 | °C | |
Falling threshold, THERM_HD_SEL[1:0] = 00 | 95 | 108 | 119 | |||
Rising threshold, THERM_HD_SEL[1:0] = 01 | 109 | 121 | 133 | |||
Falling threshold, THERM_HD_SEL[1:0] = 01 | 99 | 112 | 124 | |||
Rising threshold, THERM_HD_SEL[1:0] = 10 | 113 | 125 | 136 | |||
Falling threshold, THERM_HD_SEL[1:0] = 10 | 104 | 116 | 128 | |||
Rising threshold, THERM_HD_SEL[1:0] = 11 | 117 | 130 | 143 | |||
Falling threshold, THERM_HD_SEL[1:0] = 11 | 108 | 120 | 132 | |||
Thermal shutdown threshold | Rising threshold | 133 | 148 | 163 | °C | |
Falling threshold | 111 | 123 | 135 | |||
IQ(off) | Off ground current (two sensors on the die, specification for one sensor) | Device in OFF state, VVCC1 = 3.8 V, T = 25°C | 0.1 | µA | ||
Device in OFF state | 0.5 | |||||
IQ(on) | On ground current (two sensors on the die, specification for one sensor) | Device in ACTIVE state, VVCC1 = 3.8 V, T = 25°C | 7 | 15 | µA | |
Device in ACTIVE state, GPADC measurement | 25 | 40 |