JAJSEF7G December 2014 – February 2019 TPS659037
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | PULLUP SUPPLY | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
PWRON, RPWRON pullup resistance, fixed pullup | VSYS | 55 | 120 | 370 | kΩ | |
PWRDOWN pulldown resistance | — | 180 | 400 | 900 | kΩ | |
BOOT1 pullup resistance | VRTC | 13.5 | kΩ | |||
BOOT1 pulldown resistance | — | 14 | kΩ | |||
GPIO_0 pulldown resistance | — | 180 | 400 | 900 | kΩ | |
GPIO_1, GPIO_2 pullup resistance | VSYS | 170 | 400 | 950 | kΩ | |
GPIO_1, GPIO_2 pulldown resistance | — | 170 | 400 | 950 | kΩ | |
GPIO_3, RESET_IN pulldown resistance | — | 180 | 400 | 900 | kΩ | |
GPIO_4, GPIO_6 pullup resistance | VIO | 170 | 400 | 950 | kΩ | |
GPIO_4, GPIO_6 pulldown resistance | — | 170 | 400 | 950 | kΩ | |
GPIO_5 pullup resistance | VRTC | 170 | 400 | 950 | kΩ | |
GPIO_5 pulldown resistance | — | 170 | 400 | 950 | kΩ | |
GPIO_7 or POWERHOLD pulldown resistance | — | 180 | 400 | 900 | kΩ | |
NSLEEP, ENABLE1 pullup resistance | VRTC | 170 | 400 | 950 | kΩ | |
NSLEEP, ENABLE1 pulldown resistance | — | 170 | 400 | 950 | kΩ | |
NRESWARM pullup resistance | VRTC | 78 | 120 | 225 | kΩ |