JAJSEF7G December 2014 – February 2019 TPS659037
PRODUCTION DATA.
The TPS659037 device can detect a long press on the PWRON pin. Upon detection, the device generates a LONG_PRESS_KEY interrupt and then switches the system off. The key-press duration is configured through the LONG_PRESS_KEY.LPK_TIME bits.
The interrupt clear has two behaviors based on the configuration of the
LONG_PRESS_KEY .LPK_INT_CLR bit: