JAJSEF6L August 2013 – February 2019 TPS659038-Q1 , TPS659039-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
REFERENCE COMPONENTS | COMPONENT | MANUFACTURER | PART NUMBER | VALUE | EIA SIZE CODE | SIZE (mm) | CHOICE | MASS PRODUCTION |
---|---|---|---|---|---|---|---|---|
INPUT POWER SUPPLIES EXTERNAL COMPONENTS | ||||||||
C7, C8 | VSYS and VCC1 tank capacitor(2) | Murata | GCM21BR70J106KE22 | 10 µF, 6V3 | 0805 | 2 × 1.25 × 1.25 | Available(1) | |
C6 | Decoupling capacitor | Murata | GCM155R71C104KA55 | 100 nF, 16 V | 0402 | 1 × 0.5 × 0.5 | Available(1) | |
CRYSTAL OSCILLATOR EXTERNAL COMPONENTS | ||||||||
Y1 | Crystal | Kyocera | CX8045GB16384H0HEQZ1 | 16.384 MHz | — | 8 × 4.5 × 1.8 | Available | |
C21, C22 | Crystal decoupling | Murata | GCM1555C1H100JA16 | 10 pF, 50 V | 0402 | 1 × 0.5 × 0.5 | Available(1) | |
C18 | Crystal supply decoupling | Murata | GCM188R70J225KE22 | 2.2 µF, 6V3 | 0603 | 1.6 × 0.8 × 0.8 | Available(1) | |
BANDGAP EXTERNAL COMPONENTS | ||||||||
C9 | Capacitor | Murata | GCM155R71C104KA55 | 100 nF, 16 V | 0402 | 1 × 0.5 × 0.5 | Available(1) | |
SMPS EXTERNAL COMPONENTS | ||||||||
C10, C12, C14, C19, C23, C26, C27, C43, C45 | Input capacitor | Murata | GCM21BC71A475MA73 | 4.7 µF, 10 V | 0805 | 2 × 1.25 × 1.25 | Available(1) | |
C11, C13, C16, C20, C24, C25, C28, C42, C44 | Output Capacitance for all SMPS | Murata | GCM32ER70J476KE19 | 47 µF, 6.3 V | 1210 | 3.2 × 2.5 × 2.5 | Available(1) | |
L2, L3, L4, L6, L7, L8, L9, L10, L11 | Inductor (BUCK)(3) | Vishay | IHLP1616ABER1R0M11 | 1 µH | 4.45 × 4.1 × 1.2 | Good efficiency at high load | Available | |
LDO EXTERNAL COMPONENTS | ||||||||
C1, C2, C3, C4, C5 | Input capacitor | Murata | GCM188R70J225KE22 | 2.2 µF, 6V3 | 0603 | 1.6 × 0.8 × 0.8 | Available(1) | |
C29, C30, C31, C32, C33, C34, C35, C36, C37, C38, C39, C40, C41 | Output capacitor | Murata | GCM188R70J225KE22 | 2.2 µF, 6V3 | 0603 | 1.6 × 0.8 × 0.8 | Available(1) | |
VBUS EXTERNAL COMPONENTS | ||||||||
C17 | VBUS decoupling capacitor | Murata | GCM155R71C104KA55 | 100 nF 16 V | 0402 | 1.6 × 0.8 × 0.8 | Available(1) |