JAJSEF6L August 2013 – February 2019 TPS659038-Q1 , TPS659039-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | NOM | MAX | UNIT | |
---|---|---|---|---|
All system voltage input pins, VCC1 (named VSYS in the specification) | 3.135 | 3.8 | 5.25 | V |
VCC_SENSE and VCC_SENSE2, HIGH_VCC_SENSE = 0 (if measured with GPADC, see also Table 6-1) | 3.135 | VCC1 | V | |
VCC_SENSE and VCC_SENSE2, HIGH_VCC_SENSE = 1 (if measured with GPADC, see also Table 6-1) | 3.135 | VCC1 – 1 | V | |
All LDO-related input pins, _IN (except LDOUSB)(2) | 1.75 | 3.8 | 5.25 | V |
LDOUSB_IN1 | 3.6 | 5.25 | V | |
LDOUSB_IN2 | 4.3 | 5.25 | V | |
All SMPS-related input pins, _IN | 3.135 | 3.8 | 5.25 | V |
All SMPS-related input pins, _FDBK | 0 | VOmax + 0.3 | V | |
All SMPS-related input pins, _FDBK_GND | –0.3 | 0.3 | V | |
I/O digital supply voltage, VIO_IN, for 1.8-V Mode | 1.71 | 1.8 | 1.89 | V |
I/O digital supply voltage, VIO_IN, for 3.3-V Mode | 3.135 | 3.3 | 3.465 | V |
Voltage on the GPADC pins, GPADC_IN0, GPADC_IN1 | 0 | 1.25 | V | |
Voltage on the GPADC pins GPADC_IN2 pin | 0 | 2.5 | V | |
Voltage on the crystal oscillator pin, OSC16MIN | -0.7 | LDOVRTC | 1.85 | V |
OTP supply voltage, VPROG | 0 | 8 | 10 | V |
Voltage on VRTC digital input pins | 0 | LDOVRTC | 1.85 | V |
Voltage on VIO digital input pins (VIO_IN pin reference) | 0 | VIO | VIOmax | V |
Voltage on VSYS digital input pins (VCC1 pin reference) | 0 | 3.8 | 5.25 | V |
Lead temperature (soldering, 10 seconds) | 260 | °C | ||
Operating free-air temperature(1) | –40 | 27 | 85 | °C |
Operating junction temperature, TJ | –40 | 27 | 125 | °C |