JAJSDU8C March 2016 – February 2019 TPS65916
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | VCCA | –0.3 | 6 | V |
VCC_SENSE | –0.3 | 7 | ||
All LDOs and SMPS supply voltage input pins | –0.3 | 6 | ||
SMPSx_SW pins, 10-ns transient | –2 | 7 | ||
All SMPS-related input pins _FDBK | –0.3 | 3.6 | ||
I/O digital supply voltage (VIO_IN with respect to VIO_GND) | –0.3 VIOmax + 0.3 | VIOmax + 0.3 | ||
VBUS | –0.3 | 6 | ||
GPADC pins: ADCIN1 and ADCIN2 | –0.3 | 2.4 | ||
OTP supply voltage VPROG | –0.3 | 7 | ||
VRTC digital input pins, without fail-safe | –0.3 | 2.15 | ||
VRTC digital input pins, with fail-Safe | –0.3 | 5.25 | ||
VIO digital input pins (VIO_IN pin reference) | –0.3 | VIOmax + 0.3 | ||
VSYS digital input pins (VCCA pin reference) | –0.3 | 6 | ||
Current | Peak output current on all pins other than power resources | –5 | 5 | mA |
Buck SMPS, SMPSx_IN, SMPSx_SW, and SMPSx_OUT total per phase | 4 | A | ||
LDOs | 1 | |||
Junction temperature, TJ | –45 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |