JAJSDU8C March 2016 – February 2019 TPS65916
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Ton | Turn-on time | IOUT = 0, VOUT = 0.1 V up to VOUTmin | 100 | 500 | μs | |
Toff | Turn-off time (except VRTC) | IOUT = 0, VOUT down to 10% × VOUT | 250 | 500 | μs |