JAJSDU8C March 2016 – February 2019 TPS65916
PRODUCTION DATA.
ON requests are used to switch on the device, which transitions the device from the OFF to the ACTIVE state. Table 5-1 lists the ON requests.
If one of the events listed in Table 5-1 occurs, the event powers on the device unless one of the gating conditions listed in Table 5-2 is present. Table 5-12 lists interrupt sources that can be configured as ON requests.
EVENT | MASKABLE | POLARITY | COMMENT | ||
---|---|---|---|---|---|
VSYS_HI (event) | No | Low | VCC_SENSE < VSYS_HI | ||
HOTDIE (event) | No | High | Device temperature exceeds the HOTDIE level | ||
PWRDOWN (pin) | No | OTP configurable | — | ||
RESET_IN (pin) | No | OTP configurable | — |