JAJSGV4D July 2015 – February 2019 TPS65917-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Input capacitance (C8, C9) | 4.7 | µF | ||||
Output capacitance (C13, C14)(2) | SMPS1&2 input dual phase operation, per phase | 33 | 47 | 57 | µF | |
CESR | Filtering capacitor ESR | 1 to 10 MHz | 2 | 10 | mΩ | |
Output filter inductance (L1, L2) | SMPSx_SW | 0.7 | 1 | 1.3 | µH | |
DCRL | Filter inductor DC resistance | 50 | 100 | mΩ | ||
VIN (SMPSx) | Input voltage range, SMPSx_IN | VSYS (VCCA) | 3.135 | 5.25 | V | |
VOUT (SMPSx) | Output voltage, programmable, SMPSx | RANGE = 0 (value for RANGE must not be changed when SMPS is active). In ECO mode the output voltage values are fixed (defined before ECO mode is enabled). RANGE = 1 is not supported in Multi-phase configuration. | 0.7 | 1.65 | V | |
Step size, 0.7 V ≤ VOUT ≤ 1.65 V (RANGE = 0) | 10 | mV | ||||
DC output voltage accuracy, includes voltage references, DC load and line regulation, process and temperature | ECO mode | –3% | 4% | |||
PWM mode | –1% | 2% | ||||
Ripple, dual phase | Max load, VIN = 3.8 V, VOUT = 1.2 V, ESRCOUT = 2 mΩ, measure with 20-MHz LPF | 4 | mVPP | |||
DCLNR | DC line regulation,
ΔVOUT / VOUT |
VIN = VINmin to VINmax | 0.1 | %/V | ||
DCLDR | DC load regulation,
ΔVOUT / VOUT |
IOUT = 0 to IOUTmax | 0.1 | %/A | ||
TLDSR | Transient load step response, dual phase | IOUT = 0.8 to 2 A, TR = TF = 400 ns, COUT = 47 µF , L = 1 µH | 3% | |||
IOUT = 0.5 to 500 mA, TR = TF = 100 ns, COUT = 47 µF , L = 1 µH | 3% | |||||
IOUTmax | Rated output current, SMPS1&2 | Advance thermal design is required to avoide thermal shut down | 7 | A | ||
Maximum output current, ECO mode | 5 | mA | ||||
ILIM HS FET | High-side MOSFET forward current limit | SMPS1&2, each phase | 4.2 | 4.5 | A | |
ILIM LS FET | Low-side MOSFET forward current limit | SMPS1&2, each phase | 4.2 | A | ||
RDS(ON) HS FET | N-channel MOSFET on-resistance, high-side FET | SMPS1&2, each phase | 50 | mΩ | ||
RDS(ON) LS FET | N-channel MOSFET on-resistance, low-side FET | SMPS1&2, each phase | 39 | mΩ | ||
Output voltage slew rate (3) | RANGE = 1 | 2.5 | mV/μs | |||
RDIS | Pulldown discharge resistance output | SMPSx_FDBK, SMPS turned off | 375 | Ω | ||
SMPSx_SW, SMPS turned off. Pulldown is at master phase output. | 9 | 22 | ||||
RSENSE | Input resistance for remote sense (sense line) | Between SMPS1_FDBK and SMPS2_FDBK | 260 | 2200 | kΩ | |
IQoff | Quiescent current – Off mode | ILOAD = 0 mA | 0.1 | 2.5 | μA | |
IQon(ON) | Quiescent current – On mode, dual phase | ECO mode, device not switching, –40°C ≤TA ≤ 85°C | 15 | 25 | µA | |
ECO mode, device not switching, 85°C < TA ≤105°C | 18 | 25.5 | ||||
PWM mode,
ILOAD = 0 mA, VIN = 3.8 V, VOUT = 1 V, device switching, 1-phase operation |
11 | mA | ||||
VSMPSPG | Powergood threshold SMPS1, SMPS2 | SMPS output voltage rising, referenced to programmed output voltage | –4% | |||
SMPS output voltage falling, referenced to programmed output voltage | –16% | |||||
IL_AVG_COMP | Powergood: GPADC monitoring SMPS1&2 | IL_AVG_COMP_rising | 6 | A | ||
IL_AVG_COMP_falling | IL_AVG_COMP_rising-5% |