JAJSGV4D July 2015 – February 2019 TPS65917-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
Hot-die temperature threshold | HDSEL[1:0] = 00 | Rising threshold | 104 | 117 | 127 | °C | ||
Falling threshold | 95 | 108 | 119 | |||||
HDSEL[1:0] = 01 | Rising threshold | 109 | 121 | 132 | ||||
Falling threshold | 99 | 112 | 123 | |||||
HDSEL[1:0] = 10 | Rising threshold | 113 | 125 | 136 | ||||
Falling threshold | 104 | 116 | 128 | |||||
HDSEL[1:0] = 11 | Rising threshold | 117 | 130 | 143 | ||||
Falling threshold | 108 | 120 | 132 | |||||
Thermal shutdown threshold | Rising threshold | 133 | 148 | 163 | °C | |||
Falling threshold | 111 | 123 | 135 | |||||
IQOFF | Off ground current (two sensors on the die, specification for one sensor) | Device in OFF state, VCCA = 3.8 V, T = 25°C | 0.1 | μA | ||||
Device in OFF state | 0.5 | |||||||
IQON | On ground current (two sensors on the die, specification for one sensor) | Device in ACTIVE state, VCCA = 3.8 V, T = 25°C | 7 | 15 | μA | |||
Device in ACTIVE state, GPADC measurement | 25 | 40 |