SLVSER3A November 2018 – April 2020 TPS65982BB
PRODUCTION DATA.
The TPS65982BB is controlled through I2C and GPIO to perform the billboard function for two USB Type-C ports. The external flash is connected through SPI to the TPS65982BB and contains the firmware to execute the billboard function. Alternatively, an embedded controller (EC) or PD controller is capable of loading the firmware to the TPS65982BB through I2C. Generally the PD controller is used to control the TPS65982BB through GPIO and I2C as the PD controller is managing the USB Type-C ports.